MGE Galaxy 6000 600 kVA

MGE Galaxy 6000 600 kVA Front Left
MGE Galaxy 6000 600 kVA Front Left
MGE Galaxy 6000 600 kVA Front Left
MGE Galaxy 6000 600 kVA Front Left
MGE Galaxy 6000 600 kVA Front Left
MGE Galaxy 6000 600 kVA Miscellaneous
MGE Galaxy 6000 600 kVA Miscellaneous
MGE Galaxy 6000 600 kVA Front Left
MGE Galaxy 6000 600 kVA Front Left
MGE Galaxy 6000 600 kVA Front Left
MGE Galaxy 6000 600 kVA Miscellaneous
MGE Galaxy 6000 600 kVA Miscellaneous
  • 250-500kVA robust 3 phase UPS power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial ...

  • Includes: Installation guide, User Manual

View Product Overview

G6TUPS600 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (480000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
480.0kWatts / 600.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Maximum Input Current
1469.0A
MGE Galaxy 6000 600 kVA
250-500kVA robust 3 phase UPS power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
Includes: Installation guide, User Manual
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • Programmable frequency
    Ensures compatibility with different input frequencies.

MGE Galaxy 6000 Features & Benefits

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Compatiblity

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Manageability

Large tactile color display
Easily navigate to critical system information and line/load data.

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, China, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Singapore, Thailand, TP, Taiwan, Vietnam

Technical Specifications

Output

Max Configurable Power (Watts)
480.0kWatts / 600.0kVA
Neutral Output Current
1949A
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
93.6 %
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Other Output Voltages
380, 400
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Maximum Output Current
1429
Output Voltage THD
< 2% linear load and <3% non-linear load
Output Voltage Tolerance
+/- 5% static and 100% load step
Transfer Time
2ms typical
Bypass
Built-in Static Bypass

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
353 - 477 (415V)V
Input voltage adjustable range for mains operation
357 - 477 (415V)V
Efficiency at Full Load
93.6 %
Type of Input Protection Required
3-pole breaker
Other Input Voltages
380, 400
Maximum Short Circuit Withstand (Icw)
200.0kAmps
Input Power Factor at Full Load
0.8

Batteries & Runtime

Battery type
No internal battery - uses external battery system

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Beep for each 52 alarm conditions
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
3650MM, 365.0CM
Maximum Depth
840MM, 84.0CM
Net Weight
3350.0KG
Shipping weight
3390.0KG
Shipping Height
2000MM, 200.0CM
Shipping Width
3840MM, 384.0CM
Shipping Depth
900MM, 90.0CM
Color
Grey

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
72.0dBA
Protection Class
IP 20

Conformance

Approvals
CE, EN/IEC 62040-2, EN/IEC 62040-3, EN/IEC 62040-1-1, IEC 62040-2, ISO 14001, ISO 9001, LCIE, TUV
Standard warranty
1 year repair or replace

General

Bypass Connection
4 wire (3Ph + N) or 5 wire (3Ph + N + G)
Bypass Protection Device
1000.0
Max Bypass Input Current
23382.0A

Options

Services