InRow OA, 600mm, Pumped Refrigerant, 200-240V, 50/60Hz

InRow OA, 600mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Left
InRow OA, 600mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Left
InRow OA, 600mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Left
InRow OA, 600mm, Pumped Refrigerant, 200-240V, 50/60Hz Back
InRow OA, 600mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Left
InRow OA, 600mm, Pumped Refrigerant, 200-240V, 50/60Hz Back
  • Close-coupled, pumped refrigerant cooling for medium to large data center

View Product Overview

ACOA501 Features

Key Features

Input Connections
IEC 309 16A 2P+E
InRow OA, 600mm, Pumped Refrigerant, 200-240V, 50/60Hz
Close-coupled, pumped refrigerant cooling for medium to large data center

InRow Pumped Refrigerant Features & Benefits

Availability

Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
No minimum heat load requirement
Refrigerant cooling system will operate from 0 - 100% of the design capacity
Dual A-B power inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Manageability

Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time capacity monitoring
Real-time display of current and available cooling.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Total cost of Ownership

Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Afghanistan, Anguilla, Argentina, Austria, Australia, Barbados, Bangladesh, Brunei, Bolivia, Bhutan, Switzerland, Cook Islands, Chile, China, Cuba, Germany, Denmark, Dominica, Fiji, France, United Kingdom, Grenada, Guadeloupe, Guyana, Hong Kong, Hungary, Indonesia, Ireland, India, Italy, Jamaica, Japan, Cambodia, Saint Kitts And Nevis, South Korea, Saint Lucia, Sri Lanka, Luxembourg, Myanmar, Martinique, Malaysia, Netherlands, Nepal, New Zealand, Papua New Guinea, Philippines, Paraguay, Russia, Sweden, Singapore, Thailand, TP, Taiwan, Ukraine, United States, Uruguay, Saint Vincent And The Grenadines, Vietnam

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
2
Input Power
834.0Watts
Maximum Overcurrent Protection
5.0A

Communications & Management

Control panel
Multi-function LCD status and control console

Physical

Maximum Height
353MM, 35.3CM
Maximum Width
598MM, 59.8CM
Maximum Depth
1407MM, 140.7CM
Net Weight
57.0KG
Shipping weight
78.18KG
Shipping Height
567MM, 56.7CM
Shipping Width
753MM, 75.3CM
Shipping Depth
1561MM, 156.1CM
Color
Black
Units per Pallet
1.0

Conformance

Approvals
CSA, UL Listed, VDE
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

REACH
REACH: Contains No SVHCs

General

Air Flow
1510.24lps
Amp Draw In-Rush
5.0A
Refrigerant Charge
2.27pounds

Options

Services