Galaxy 6000 800kVA

No product image
No product image
  • Includes: User Manual

View Product Overview

G6TUPS800 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (640000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
640.0kWatts / 800.0kVA
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Galaxy 6000 800kVA
Includes: User Manual

MGE Galaxy Features & Benefits

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Marketing features

Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Provides remote power management of the UPS over the network.

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Total cost of Ownership

Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Afghanistan, Australia, China, Fiji, Hong Kong, Indonesia, India, Japan, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Max Configurable Power (Watts)
640.0kWatts / 800.0kVA

Input

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
4200MM, 420.0CM
Maximum Depth
850MM, 85.0CM
Net Weight
4560.0KG
Shipping weight
4560.0KG
Shipping Height
1900MM, 190.0CM
Shipping Width
4200MM, 420.0CM
Shipping Depth
850MM, 85.0CM

Conformance

Standard warranty
1 year repair or replace

Options

Services