BATT 12V 26 AH ES CNY ROCKET

No product image
No product image
View Product Overview

BATT1226CRKT Features

BATT 12V 26 AH ES CNY ROCKET

Product Distribution

Afghanistan, Australia, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
VRLA
Battery mounting
--
Expected Battery Life (years)
3 - 5
Battery Volt-Amp-Hour Capacity
26

Physical

Maximum Height
125MM, 12.5CM
Maximum Width
175MM, 17.5CM
Maximum Depth
166MM, 16.6CM
Net Weight
9.1KG
Shipping weight
9.1KG
Shipping Height
125MM, 12.5CM
Shipping Width
175MM, 17.5CM
Shipping Depth
166MM, 16.6CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services