BATT 12 V 100AH UPS C&D

No product image
No product image
View Product Overview

BATT12100UCD Features

BATT 12 V 100AH UPS C&D

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12.0

Batteries & Runtime

Battery type
VRLA
Battery mounting
--
Expected Battery Life (years)
10 - 12
Battery Volt-Amp-Hour Capacity
100

Physical

Maximum Height
240MM, 24.0CM
Maximum Width
172MM, 17.2CM
Maximum Depth
340MM, 34.0CM
Net Weight
34.0KG
Shipping weight
34.0KG
Shipping Height
240MM, 24.0CM
Shipping Width
172MM, 17.2CM
Shipping Depth
340MM, 34.0CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Standard warranty
3 years repair or replace

Options

Services