APC Symmetra RM 8kVA Scalable to 12kVA N+1 or 16kVA 220-240V

APC Symmetra RM 8kVA Scalable to 12kVA N+1 or 16kVA 220-240V Front Left
APC Symmetra RM 8kVA Scalable to 12kVA N+1 or 16kVA 220-240V Front Left
APC Symmetra RM 8kVA Scalable to 12kVA N+1 or 16kVA 220-240V Front Left
APC Symmetra RM 8kVA Scalable to 12kVA N+1 or 16kVA 220-240V Front Left
APC Symmetra RM 8kVA Scalable to 12kVA N+1 or 16kVA 220-240V Front Left
APC Symmetra RM 8kVA Scalable to 12kVA N+1 or 16kVA 220-240V Front Left
  • Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

  • Includes: CD with software, Rack Mounting Brackets, Rack Mounting support rails, User Manual

View Product Overview

SYP8K12RMI Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (5600W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
5.6kWatts / 8.0kVA
Rack Height
15U
Output Connections
(24) IEC 320 C13 (Battery Backup)
(6) IEC 320 C19 (Battery Backup)
(1) Hard Wire 3-wire (H N + G) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard Wire 3 wire (1PH+N+G)
APC Symmetra RM 8kVA Scalable to 12kVA N+1 or 16kVA 220-240V
Highly available single phase UPS features redundant and scalable double-conversion on-line power protection
Includes: CD with software, Rack Mounting Brackets, Rack Mounting support rails, User Manual

Symmetra Features & Benefits

Manageability

LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Network manageable
Provides remote power management of the UPS over the network.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Availability

Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, hot-swappable, and field-replaceable modules.
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable intelligence modules
Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Serviceability

User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable intelligence modules
Enables simple upgrades and replacements of the Intelligence Modules.
Audible alarms
Provides notification of changing utility power and UPS conditions.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Scalability

Programmable frequency
Ensures compatibility with different input frequencies.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.
Scalable runtime
Allows additional run time to be quickly added as needed.

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Resettable circuit breakers
Enables a quick recovery from overload events.
Generator compatible
Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Marketing features

Save time with easy and convenient remote accessibility.
Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Peace of mind that comes with complete equipment compatibility and reliability of a market leader .
Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.
Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance.
Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.

Product Distribution

Afghanistan, Australia, Bangladesh, Brunei, Bhutan, Cook Islands, Fiji, Hong Kong, Indonesia, India, Japan, South Korea, Sri Lanka, Myanmar, Malaysia, Nepal, New Zealand, Papua New Guinea, Philippines, Singapore, Thailand, TP, Taiwan, Vietnam

Technical Specifications

Output

Max Configurable Power (Watts)
8.4kWatts / 12.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Load Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Bypass
Internal Bypass (Automatic and Manual)

Input

Input frequency
50/60 Hz +/- 5 Hz (manual switch)
Input voltage range for main operations
155 - 276V
Number of Power Cords
1
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
3hour(s)
Battery Slots Empty
2
Expected Battery Life (years)
3 - 5
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
1615

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management, SmartSlot
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
667MM, 66.68CM
Maximum Width
483MM, 48.26CM
Maximum Depth
737MM, 73.66CM
Net Weight
162.73KG
Shipping weight
180.91KG
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Online thermal dissipation
1889.0BTU/hr

Conformance

Approvals
C-tick, EN 50091-2, VDE
Standard warranty
2 years repair or replace

Options

Services