APC Power Ready Notebook Sleeve, Medium

APC Power Ready Notebook Sleeve, Medium Front Left
APC Power Ready Notebook Sleeve, Medium Front Left
APC Power Ready Notebook Sleeve, Medium Front Left
APC Power Ready Notebook Sleeve, Medium Front Left
APC Power Ready Notebook Sleeve, Medium Front Straight
APC Power Ready Notebook Sleeve, Medium Front Left
APC Power Ready Notebook Sleeve, Medium Front Left
APC Power Ready Notebook Sleeve, Medium Front Straight
  • The ultimate versatility in transporting your notebook computer.

  • Includes: Compatibility Guide, User Manual, Warranty card

View Product Overview

TC300E Features

APC Power Ready Notebook Sleeve, Medium
The ultimate versatility in transporting your notebook computer.
Includes: Compatibility Guide, User Manual, Warranty card
  • Compact Design
    Exterior status lamp keeps you aware of the unit’s status at all times.

Product Distribution

Canada, Indonesia, India, Malaysia, Philippines, Singapore, Thailand, United States, Vietnam

Technical Specifications

Physical

Maximum Height
305MM, 30.48CM
Maximum Width
356MM, 35.56CM
Maximum Depth
51MM, 5.08CM
Net Weight
0.7KG
Shipping weight
0.88KG
Shipping Height
310MM, 30.99CM
Shipping Width
380MM, 38.0CM
Shipping Depth
70MM, 7.01CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
13.2 X 1.5 X 10.8inches
Master Carton Dimensions (Length x Width x Height)
400 x 300 x 330MM
Master Carton Units
4.0
Master Carton Weight
3.6
SCC Codes
1073130425387 4

Conformance

Standard warranty
1 year (parts only)

Options

Services