APC Power Ready Notebook Sleeve, Large

APC Power Ready Notebook Sleeve, Large Front Left
APC Power Ready Notebook Sleeve, Large Front Left
APC Power Ready Notebook Sleeve, Large Front Left
APC Power Ready Notebook Sleeve, Large Front Left
APC Power Ready Notebook Sleeve, Large Front Straight
APC Power Ready Notebook Sleeve, Large Front Left
APC Power Ready Notebook Sleeve, Large Front Left
APC Power Ready Notebook Sleeve, Large Front Straight
  • The ultimate versatility in transporting your notebook computer.

  • Includes: Compatibility Guide, User Manual, Warranty card

View Product Overview

TC350E Features

APC Power Ready Notebook Sleeve, Large
The ultimate versatility in transporting your notebook computer.
Includes: Compatibility Guide, User Manual, Warranty card
  • Compact Design
    Exterior status lamp keeps you aware of the unit’s status at all times.

Product Distribution

Canada, Indonesia, India, Malaysia, Philippines, Singapore, Thailand, United States, Vietnam

Technical Specifications

Physical

Maximum Height
330MM, 33.02CM
Maximum Width
406MM, 40.64CM
Maximum Depth
51MM, 5.08CM
Net Weight
0.78KG
Shipping weight
0.98KG
Shipping Height
350MM, 35.0CM
Shipping Width
420MM, 42.01CM
Shipping Depth
70MM, 7.01CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
14.4 X 1.5 X 11.6inches
Master Carton Dimensions (Length x Width x Height)
420 x 300 x 370MM
Master Carton Units
4.0
Master Carton Weight
4.0
SCC Codes
1073130425388 1

Conformance

Standard warranty
1 year (parts only)

Options

Services