APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia

APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia Front Left
APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia Front Right
APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia Back
APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia Miscellaneous
APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia Miscellaneous
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 82ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • Automatic voltage regulation for protection against brownouts and overvoltages.

  • Includes: User Manual

View Product Overview

LS1500-MS Features

APC Line-R 1500VA Automatic Voltage Regulator, 3 Universal Outlets, 240V Malaysia
Automatic voltage regulation for protection against brownouts and overvoltages.
Includes: User Manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Line-R Features & Benefits

Protection

Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Convenience

Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.

Product Distribution

Malaysia

Output

Output power capacity
750Watts / 1.5kVA
Max Configurable Power (Watts)
750Watts / 1.5kVA
Nominal Output Voltage
230V

Input

Nominal Input Voltage
230V
Input frequency
50 Hz
Input Connections
Schuko CEE 7/7P
Cord Length
1meters
Input voltage range for main operations
184 - 284VV

Surge Protection and Filtering

Surge energy rating
148Joules

Physical

Maximum Height
119MM, 11.9CM
Maximum Width
95MM, 9.5CM
Maximum Depth
180MM, 18.0CM
Net Weight
1.96KG
Shipping weight
1.96KG
Shipping Height
228MM, 22.8CM
Shipping Width
98MM, 9.8CM
Shipping Depth
125MM, 12.5CM
Color
Black
Master Carton Units
12.0
Master Carton Weight
25.5
SCC Codes
1073130434098 7

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0-999.9meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 90 %
Storage Elevation
0-999.9meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services