APC Business Casual Vertical Roller Notebook Case

APC Business Casual Vertical Roller Notebook Case Front Left
APC Business Casual Vertical Roller Notebook Case Front Left
APC Business Casual Vertical Roller Notebook Case Front Left
APC Business Casual Vertical Roller Notebook Case Front Left
APC Business Casual Vertical Roller Notebook Case Front Right
APC Business Casual Vertical Roller Notebook Case Front Straight
APC Business Casual Vertical Roller Notebook Case Back
APC Business Casual Vertical Roller Notebook Case Back
APC Business Casual Vertical Roller Notebook Case Application
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Front Left
APC Business Casual Vertical Roller Notebook Case Front Left
APC Business Casual Vertical Roller Notebook Case Front Right
APC Business Casual Vertical Roller Notebook Case Front Straight
APC Business Casual Vertical Roller Notebook Case Back
APC Business Casual Vertical Roller Notebook Case Back
APC Business Casual Vertical Roller Notebook Case Application
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
APC Business Casual Vertical Roller Notebook Case Miscellaneous
  • Maximum portability and protection for your notebook computer.

View Product Overview

TC1750NR Features

APC Business Casual Vertical Roller Notebook Case
Maximum portability and protection for your notebook computer.

Wheeled Cases Features & Benefits

Protection

Durable construction
Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.
Mesh pocket
Allows you to locate small items quickly.
Non-slip shoulder pad
Contoured and padded for comfort and stability.
Security strap
Securely attaches the case directly on top of a roller case (Backpack excluded)
Business card holder
Secures your business cards without bending them.
Convenient Carrying Case
Designed for easy access to all your mobile devices.

Product Distribution

Brazil, Indonesia, India, Malaysia, Philippines, Singapore, Thailand, United States, Vietnam

Technical Specifications

Physical

Maximum Height
445MM, 44.46CM
Maximum Width
330MM, 33.02CM
Maximum Depth
191MM, 19.06CM
Net Weight
2.96KG
Shipping weight
6.0KG
Shipping Height
356MM, 35.56CM
Shipping Width
432MM, 43.18CM
Shipping Depth
483MM, 48.26CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
11.5 X 1.5 X 14inches
Master Carton Dimensions (Length x Width x Height)
533 x 432 x 356MM
Master Carton Units
2.0
Master Carton Weight
7.3
SCC Codes
1073130424782 8

Conformance

Standard warranty
Lifetime

Options

Services