APC AIS 3000 Baying Kit, 20inch/523mm UPS Enclosure to XR

APC AIS 3000 Baying Kit, 20inch/523mm UPS Enclosure to XR Front Left
APC AIS 3000 Baying Kit, 20inch/523mm UPS Enclosure to XR Front Left
APC AIS 3000 Baying Kit, 20inch/523mm UPS Enclosure to XR Front Left
APC AIS 3000 Baying Kit, 20inch/523mm UPS Enclosure to XR Front Left
APC AIS 3000 Baying Kit, 20inch/523mm UPS Enclosure to XR Front Left
APC AIS 3000 Baying Kit, 20inch/523mm UPS Enclosure to XR Front Left
  • Includes: Installation Guide, Mounting hardware

View Product Overview

ISVTOPT005 Features

APC AIS 3000 Baying Kit, 20inch/523mm UPS Enclosure to XR
Includes: Installation Guide, Mounting hardware
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Andorra, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
25MM, 2.5CM
Maximum Width
1357MM, 135.7CM
Maximum Depth
232MM, 23.2CM
Net Weight
11.36KG
Shipping weight
13.64KG
Shipping Height
55MM, 5.5CM
Shipping Width
1375MM, 137.5CM
Shipping Depth
270MM, 27.0CM
Color
Grey
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Standard warranty
1 year repair or replace

Options

Services