AIS 3100 20kVA 400V 3:1 Bypass Transformer

AIS 3100 20kVA 400V 3:1 Bypass Transformer Front Left
AIS 3100 20kVA 400V 3:1 Bypass Transformer Front Left
AIS 3100 20kVA 400V 3:1 Bypass Transformer Front Left
AIS 3100 20kVA 400V 3:1 Bypass Transformer Front Left
AIS 3100 20kVA 400V 3:1 Bypass Transformer Front Right
AIS 3100 20kVA 400V 3:1 Bypass Transformer Back
AIS 3100 20kVA 400V 3:1 Bypass Transformer Back
AIS 3100 20kVA 400V 3:1 Bypass Transformer Miscellaneous
AIS 3100 20kVA 400V 3:1 Bypass Transformer Miscellaneous
AIS 3100 20kVA 400V 3:1 Bypass Transformer Miscellaneous
AIS 3100 20kVA 400V 3:1 Bypass Transformer Miscellaneous
AIS 3100 20kVA 400V 3:1 Bypass Transformer Front Left
AIS 3100 20kVA 400V 3:1 Bypass Transformer Front Left
AIS 3100 20kVA 400V 3:1 Bypass Transformer Front Right
AIS 3100 20kVA 400V 3:1 Bypass Transformer Back
AIS 3100 20kVA 400V 3:1 Bypass Transformer Back
AIS 3100 20kVA 400V 3:1 Bypass Transformer Miscellaneous
AIS 3100 20kVA 400V 3:1 Bypass Transformer Miscellaneous
AIS 3100 20kVA 400V 3:1 Bypass Transformer Miscellaneous
AIS 3100 20kVA 400V 3:1 Bypass Transformer Miscellaneous
  • Includes: Installation Guide

View Product Overview

ISVTBPXFMR20K3I Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output Connections
(1) Hard Wire 3-wire (H N + G) (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
AIS 3100 20kVA 400V 3:1 Bypass Transformer
Includes: Installation Guide

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Other Output Voltages
220, 240

Input

Input frequency
50 Hz +/- 3 Hz

Physical

Maximum Height
1500MM, 150.0CM
Maximum Width
352MM, 35.2CM
Maximum Depth
854MM, 85.4CM
Net Weight
274.0KG
Shipping weight
304.0KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services