In-Line Current Meter, 32A, 230V, IEC309

In-Line Current Meter, 32A, 230V, IEC309 Front Left
In-Line Current Meter, 32A, 230V, IEC309 Front Left
In-Line Current Meter, 32A, 230V, IEC309 Front Left
In-Line Current Meter, 32A, 230V, IEC309 Front Left
In-Line Current Meter, 32A, 230V, IEC309 Front Left
In-Line Current Meter, 32A, 230V, IEC309 Front Right
In-Line Current Meter, 32A, 230V, IEC309 Front Straight
In-Line Current Meter, 32A, 230V, IEC309 Back
In-Line Current Meter, 32A, 230V, IEC309 Back
In-Line Current Meter, 32A, 230V, IEC309 Front Left
In-Line Current Meter, 32A, 230V, IEC309 Front Left
In-Line Current Meter, 32A, 230V, IEC309 Front Left
In-Line Current Meter, 32A, 230V, IEC309 Front Right
In-Line Current Meter, 32A, 230V, IEC309 Front Straight
In-Line Current Meter, 32A, 230V, IEC309 Back
In-Line Current Meter, 32A, 230V, IEC309 Back
RoHS
  • The APC In-Line Current Meter monitors current to devices in the datacenter including existing basic rack PDUs and freestanding equipment.

  • Includes: Documentation CD, Rack Mounting brackets, RS-232 configuration cable

View Product Overview

AP7155 Features

In-Line Current Meter, 32A, 230V, IEC309
The APC In-Line Current Meter monitors current to devices in the datacenter including existing basic rack PDUs and freestanding equipment.
Includes: Documentation CD, Rack Mounting brackets, RS-232 configuration cable
  • Alarm Thresholds
    Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
  • Flash Upgradeable
    Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Network management
    Provides proactive power and environmental management via web and/or SNMP
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Single input power source
    Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

NetShelter Metered Rack PDUs Features & Benefits

Marketing Features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Agility

Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Availability

Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, New Zealand, Oman, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
230V
Always on Outlets
1
Overload Protection
No
Cord Length
0.91meters
Maximum Total Current Draw
32

Input

Nominal Input Voltage
230V
Input frequency
50/60 Hz
Input Connections
IEC 309 32A 2P+E
Cord Length
0.91meters
Acceptable Input Voltage
220-250VAC
Number of Power Cords
1
Load Capacity
7360VA
Maximum Input Current
32A
Maximum Line Current
32A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
178MM, 17.8CM
Maximum Depth
140MM, 14.0CM
Net Weight
2.25KG
Shipping weight
2.89KG
Shipping Height
246MM, 24.6CM
Shipping Width
330MM, 33.0CM
Shipping Depth
185MM, 18.5CM

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
AS/NZS 3548 (C-Tick) Class A, C-tick, CE, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IEC 61000-3-2, IEC 61000-3-3, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services