APC Smart-UPS C 2000VA LCD 230V Russia

APC Smart-UPS C 2000VA LCD 230V Russia Front Left
APC Smart-UPS C 2000VA LCD 230V Russia Front Left
APC Smart-UPS C 2000VA LCD 230V Russia Front Left
APC Smart-UPS C 2000VA LCD 230V Russia Back
APC Smart-UPS C 2000VA LCD 230V Russia Front Left
APC Smart-UPS C 2000VA LCD 230V Russia Back
RoHS
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: USB cable

View Product Overview

SMC2000I-RS Features

Key Features

Output power capacity
1.3kWatts / 2.0kVA
Output Connections
(1) IEC 320 C19 (Battery Backup)
(6) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC-320 C20
APC Smart-UPS C 2000VA LCD 230V Russia
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: USB cable
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utility costs, generates less heat.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

Availability

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
Network manageable
Provides remote power management of the UPS over the network.
Serial connectivity
Provides management of the UPS via a serial port.
LED status indicators
Quickly understand unit and power status with visual indicators.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breakers
Enables a quick recovery from overload events.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.

Adaptability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Smarter productivity  with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems

Product Distribution

Armenia, Belarus, Kazakhstan, Mongolia, Russia, Ukraine

Output

Max Configurable Power (Watts)
1.3kWatts / 2.0kVA
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
50 Hz
Topology
Line Interactive
Waveform type
Sine wave

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
180 - 287V
Input voltage adjustable range for mains operation
170 - 300V
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
499

Communications & Management

Interface Port(s)
USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
--

Surge Protection and Filtering

Surge energy rating
300Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
170MM, 17.0CM
Maximum Depth
440MM, 44.0CM
Net Weight
27.5KG
Shipping weight
30.0KG
Shipping Height
330MM, 33.0CM
Shipping Width
370MM, 37.0CM
Shipping Depth
590MM, 59.0CM
Color
Grey
Units per Pallet
24.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
135.0BTU/hr

Conformance

Approvals
EAC
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services