APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine

APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine Front Left
APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine Front Left
APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine Front Left
APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine Front Left
APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine Front Left
APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine Front Left
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User Manual

View Product Overview

P43B-RS Features

APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine
Basic Protection Against Power Surges for Computers and Electronics
Includes: User Manual
  • 3 Modes of protection (L-N : L-G : N-G)
    The remaining modes continue to provide protection in the event a mode of protection is compromised as a result of a surge.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

SurgeArrest Essential Features & Benefits

Marketing Features

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Safety

Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Product Distribution

Armenia, Azerbaijan, Belarus, Georgia, Kazakhstan, Moldova, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Output

Number of Outlets
4.0
Receptacle Style
CEE 7 Schuko

Input

Nominal Input Voltage
230V
Input frequency
50 Hz
Input Connections
Schuko CEE 7/7P
Cord Length
1meters
Input Power
2300.0Watts

Surge Protection and Filtering

Surge energy rating
918Joules
Peak Current Common Mode
36kAmps

Physical

Maximum Height
276MM, 27.6CM
Maximum Width
56MM, 5.6CM
Maximum Depth
40MM, 4.0CM
Net Weight
0.14KG
Shipping weight
0.18KG
Shipping Height
300MM, 30.0CM
Shipping Width
110MM, 11.0CM
Shipping Depth
50MM, 5.0CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
318 x 267 x 241MM
Master Carton Units
10.0
Units per Pallet
12.0
SCC Codes
6073130431414 3

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
EAC
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services