APC Back-UPS Pro 1200VA, AVR, 230V, CIS

APC Back-UPS Pro 1200VA, AVR, 230V, CIS Front Left
APC Back-UPS Pro 1200VA, AVR, 230V, CIS Front Left
APC Back-UPS Pro 1200VA, AVR, 230V, CIS Front Left
APC Back-UPS Pro 1200VA, AVR, 230V, CIS Back
APC Back-UPS Pro 1200VA, AVR, 230V, CIS Front Left
APC Back-UPS Pro 1200VA, AVR, 230V, CIS Back
RoHS
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: CD with software, USB cable, User Manual

View Product Overview

BR1200G-RS Features

Key Features

Output power capacity
720Watts / 1.2kVA
Output Connections
(3) Schuko CEE 7 (Battery Backup)
(3) Schuko CEE 7 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.52meters
Maximum Input Current
5.0A
APC Back-UPS Pro 1200VA, AVR, 230V, CIS
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: CD with software, USB cable, User Manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Power-saving outlets
    Automatically cuts power to idle equipment to conserve electricity.
  • Replace Battery LED
    An external Replace Battery LED informs the end-user that the battery needs to be replaced.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Pro Features & Benefits

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Availability

Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Cold-start capable
Provides temporary battery power when the utility power is out.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Armenia, Azerbaijan, Belarus, Georgia, Kazakhstan, Moldova, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Output

Max Configurable Power (Watts)
720Watts / 1.2kVA
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Output Frequency (not synced)
50/60 Hz +/-1 Hz
Topology
Line Interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
10ms typical : 12ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
176 - 294V
Input voltage adjustable range for mains operation
156 - 300V

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
187

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB
Control panel
Multi-function LCD status and control console

Surge Protection and Filtering

Surge energy rating
441Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line), RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
301MM, 30.1CM
Maximum Width
112MM, 11.2CM
Maximum Depth
382MM, 38.2CM
Net Weight
13.0KG
Shipping weight
13.8KG
Shipping Height
390MM, 39.0CM
Shipping Width
235MM, 23.5CM
Shipping Depth
490MM, 49.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
GOST
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services