APC Back-UPS ES 700VA 230V Russian

APC Back-UPS ES 700VA 230V Russian Front Left
APC Back-UPS ES 700VA 230V Russian Front Left
APC Back-UPS ES 700VA 230V Russian Front Left
APC Back-UPS ES 700VA 230V Russian Front Left
APC Back-UPS ES 700VA 230V Russian Front Right
APC Back-UPS ES 700VA 230V Russian Front Straight
APC Back-UPS ES 700VA 230V Russian Front Left
APC Back-UPS ES 700VA 230V Russian Front Left
APC Back-UPS ES 700VA 230V Russian Front Right
APC Back-UPS ES 700VA 230V Russian Front Straight
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: CD with software, User Manual, Wall-mounting template

View Product Overview

BE700-RS Features

Key Features

Output power capacity
405Watts / 700VA
Output Connections
(4) Schuko CEE 7 (Surge Protection)
(4) Schuko CEE 7 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.83meters
APC Back-UPS ES 700VA 230V Russian
Battery Backup & Surge Protector for Electronics and Computers
Includes: CD with software, User Manual, Wall-mounting template
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS Features & Benefits

Marketing Features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Product Distribution

Armenia, Azerbaijan, Belarus, Georgia, Kazakhstan, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Output

Max Configurable Power (Watts)
405Watts / 700VA
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6ms typical : 10ms maximum

Input

Input frequency
50/60 Hz
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
86

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
230MM, 23.0CM
Maximum Depth
285MM, 28.5CM
Net Weight
6.8KG
Shipping weight
7.3KG
Shipping Height
132MM, 13.2CM
Shipping Width
300MM, 30.0CM
Shipping Depth
366MM, 36.6CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
380MM
Master Carton Units
2.0
Master Carton Weight
15.0
Units per Pallet
80.0
SCC Codes
1073130423374 6

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE, GOST, NEMKO
Equipment protection policy
--
Standard warranty
3 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services