APC Back-UPS ES 550VA 230V Russian

APC Back-UPS ES 550VA 230V Russian Front Left
APC Back-UPS ES 550VA 230V Russian Front Left
APC Back-UPS ES 550VA 230V Russian Front Left
APC Back-UPS ES 550VA 230V Russian Front Left
APC Back-UPS ES 550VA 230V Russian Front Right
APC Back-UPS ES 550VA 230V Russian Front Straight
APC Back-UPS ES 550VA 230V Russian Front Left
APC Back-UPS ES 550VA 230V Russian Front Left
APC Back-UPS ES 550VA 230V Russian Front Right
APC Back-UPS ES 550VA 230V Russian Front Straight
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, User Manual, Wall-mounting template

View Product Overview

BE550-RS Features

Key Features

Output power capacity
330Watts / 550VA
Output Connections
(4) Schuko CEE 7 (Battery Backup)
(4) Schuko CEE 7 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.83meters
APC Back-UPS ES 550VA 230V Russian
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, User Manual, Wall-mounting template
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPS ES Features & Benefits

Convenience

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Protection

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Product Distribution

Armenia, Belarus, Kazakhstan, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Output

Max Configurable Power (Watts)
330Watts / 550VA
Output Frequency (not synced)
50Hz +/- 0.1% for 50Hz nominal
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6ms typical : 10ms maximum

Input

Input frequency
50/60 Hz
Input voltage range for main operations
180 - 266V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
71

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
230MM, 23.0CM
Maximum Depth
285MM, 28.5CM
Net Weight
6.4KG
Shipping weight
6.9KG
Shipping Height
132MM, 13.2CM
Shipping Width
300MM, 30.0CM
Shipping Depth
366MM, 36.6CM
Color
Charcoal
Master Carton Units
2.0
Master Carton Weight
14.2
Units per Pallet
80.0
SCC Codes
1073130423342 5

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE, GOST, NEMKO
Standard warranty
3 years repair or replace

Options

Services