Gutor PXC

10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

10 to 80kVA (400V); 25 to 100kVA (208V)
Gutor PXC 3 Phase UPS is the first pre-engineered industrial UPS for light and heavy industrial environments. Highly compact, Gutor PXC works effortlessly with your facility monitoring systems and offers full industrial design options, and a wide temperature range from -10 to +55 °C. It also features top and bottom cable entry and a fully integrated isolation transformer option( 50Hz: available today; 60Hz: coming soon). With full front service access, modular fans, and power modules, the Gutor PXC is one of the easiest UPSs in its class to deploy, install and maintain.

Read More
Products Part Number Compare
Product GUTOR PXC IEC 10kVA, 3:3 400/400V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC10H2
How to buy
Product GUTOR PXC IEC 10kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC10I2
How to buy
Product GUTOR PXC IEC 20kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC20I2
How to buy
Product GUTOR PXC IEC 20kVA, 3:3 400/400V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC20H2
How to buy
Product GUTOR PXC IEC 30kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC30I2
How to buy
Product GUTOR PXC IEC 30kVA, 3:3 400/400V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC30H2
How to buy
Product GUTOR PXC IEC 40kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC40I2
How to buy
Product GUTOR PXC IEC 40kVA, 3:3 400/400V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC40H2
How to buy
Product GUTOR PXC IEC 50kVA, 3:3 400/400V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC50H2
How to buy
Product GUTOR PXC IEC 50kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC50I2
How to buy
Product GUTOR PXC IEC 60kVA, 3:3 400/400V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC60H2
How to buy
Product GUTOR PXC IEC 60kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC60I2
How to buy
Product GUTOR PXC IEC 80kVA, 3:3 400/400V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC80H2
How to buy
Product Gutor PXC Industrial UPS Part Number GUPXCUPS
How to buy
Product GUTOR PXC IEC 80kVA, 3:1 400/230V, IP42, No Transformer, unitary or parallel redundant on option Part Number GUPXC80I2
How to buy
Manageability
Life Cycle monitoring Allows predictive maintenance notification to ensure continuity on the entire UPS system.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Availability
Swappable fan replacement Allows replacement of individual fans without going to bypass increasing availability and load protection.
Flexible Design Available in a wide range of configurations to suit any operating environment
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input -standard Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Life Cycle monitoring Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Total Cost of Ownership
High efficiency High efficiency rates that remain stable even at lower operating power levels
Wide input voltage range Designed for harsh electrical environments to save battery life.
Robust operation No power derating in kW up to 40 degrees C or 104 degrees F.