APC Back-UPS 850VA, 230V, USB Type-C and A charging ports

APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Front Left
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Front Left
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Front Left
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Front Right
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Front Straight
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Miscellaneous
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Front Left
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Front Right
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Front Straight
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports Miscellaneous
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User Manual

View Product Overview

BE850G2-RS Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (520W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
520Watts / 850VA
Output Connections
(6) Schuko CEE 7 (Battery Backup)
(2) Schuko CEE 7 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.83meters
Maximum Input Current
6.0A
APC Back-UPS 850VA, 230V, USB Type-C and A charging ports
Battery Backup & Surge Protector for Electronics and Computers
Includes: User Manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery charging indicator
    Lets you know when your battery is charging and when it is fully charged.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Product Distribution

Armenia, Azerbaijan, Belarus, Estonia, Georgia, Kazakhstan, Lithuania, Latvia, Mongolia, Russia, Tajikistan, Turkmenistan, Ukraine, Uzbekistan

Technical Specifications

Output

Max Configurable Power (Watts)
520Watts / 850VA
Output Frequency (sync to mains)
47 - 63 Hz
Output Frequency (not synced)
50/60 Hz +/-1 Hz
Other Output Voltages
220
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6ms typical : 10ms maximum

Input

Input frequency
47 - 63 Hz
Other Input Voltages
220

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
Battery Charge Power (Watts)
6Watts
Battery Volt-Amp-Hour Capacity
93

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-45 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)

Physical

Maximum Height
120MM, 12.0CM
Maximum Width
130MM, 13.0CM
Maximum Depth
365MM, 36.5CM
Net Weight
4.5KG
Shipping weight
5.0KG
Shipping Height
190MM, 19.0CM
Shipping Width
186MM, 18.6CM
Shipping Depth
441MM, 44.1CM
Color
Black
Master Carton Weight
16.0
SCC Codes
1073130434730 6

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0-900meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE, EAC
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services