IBIL-8DQ93R


-
Portable computer batteries for the leading brands of notebook computers.
-
Includes: User Manual
LBCCQ1I Features
IBIL-8DQ93R
Portable computer batteries for the leading brands of notebook computers.
Includes: User Manual
Replacement Notebook Batteries Features & Benefits
Compatibility
OEM Specifications
Meets or exceeds the OEM specifications.
Product Distribution
Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Poland, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, South Africa, Zambia, Zimbabwe
Technical Specifications
Output
Battery Capacity (mAh)
3800
Battery Output Voltage
9.6
Input
Number of Power Cords
1
Batteries & Runtime
Battery type
Nickel Metal Hydride
Battery Volt-Amp-Hour Capacity
36
Physical
Maximum Height
216MM, 21.59CM
Maximum Width
64MM, 6.35CM
Maximum Depth
127MM, 12.7CM
Net Weight
0.68KG
Shipping weight
0.91KG
Shipping Height
229MM, 22.86CM
Shipping Width
70MM, 6.99CM
Shipping Depth
140MM, 13.97CM
Color
Black
Environmental
Operating Temperature
10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Conformance
Approvals
CE
Standard warranty
1 year repair or replace