APC Power Cable Ladder 10' L x 12" W (305cm x 30cm)

APC Power Cable Ladder 10' L x 12" W (305cm x 30cm) Front Left
APC Power Cable Ladder 10' L x 12" W (305cm x 30cm) Front Left
APC Power Cable Ladder 10' L x 12" W (305cm x 30cm) Front Left
  • Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

View Product Overview

AR8165BLK Features

APC Power Cable Ladder 10' L x 12" W (305cm x 30cm)
Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

Product Distribution

Andorra, Albania, Austria, Australia, Belgium, Canada, Switzerland, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Hong Kong, Hungary, Ireland, Iceland, Italy, Cayman Islands, Liechtenstein, Lithuania, Luxembourg, Latvia, Macedonia, Malta, Netherlands, Norway, Poland, Portugal, Sweden, Singapore, Slovenia, Slovakia, United States

Input

Number of Power Cords
1

Physical

Maximum Height
38MM, 3.81CM
Maximum Width
3023MM, 302.26CM
Maximum Depth
305MM, 30.48CM
Net Weight
18.18KG
Shipping weight
20.91KG
Shipping Height
76MM, 7.62CM
Shipping Width
3048MM, 304.8CM
Shipping Depth
343MM, 34.29CM

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services