SPARES KIT EPS8000 1125KVA IP//- LEVEL2

Share:

SPARES KIT EPS8000 1125KVA IP//- LEVEL2

WE8T1125KIP-L2

SPARES KIT EPS8000 1125KVA IP//- LEVEL2

EPS 8000 Features & Benefits

  • High availability architecture
    Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
  • Intuitive monitoring
    Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.
  • Parallel capability
    Multiple units can be placed in parallel to meet power capacity and redundancy requirements
  • Output synchronization to external source
    UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Spare Part Kits Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Physical

  • Maximum Height
    660mm , 66.0CM
  • Maximum Width
    310mm , 31.0CM
  • Maximum Depth
    270mm , 27.0CM
  • Net Weight
    8.8KG
  • Shipping weight
    11.0KG
  • Shipping Height
    800mm , 80.0CM
  • Shipping Width
    500mm , 50.0CM
  • Shipping Depth
    300mm , 30.0CM
Title
Size
Updated On