FUSE NH1 GG 200A 500V

  • Air-cooled Chillers with axial fans for outdoor installation for mission critical applications

View Product Overview

511-MEFUS0005 Features

FUSE NH1 GG 200A 500V
Air-cooled Chillers with axial fans for outdoor installation for mission critical applications

Aquaflair AC Features & Benefits

Serviceability

Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Operational Service
Allows critical components to be maintained/replaced while the system is in operation.

Total Cost of Ownership

Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
Integrated pumps adjustment system
(Optional) VSD onboard pumps are available for continuous adjustment of the chilled water loop available pressure. This provides automatic adjustments in Chilled water flow due to changes in cooling demand which ensures efficiency of the chilled water system.
Quick restart
Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
Integrated Hydronics Package
Includes all the necessary components to make one connection to the chilller without the need of external connections to auxiliary equipment such as pumps, increasing the speed of deployment.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Tandem compressors
Quiet and efficient operation of compressors, connected on a common refrigerant circuit for staged capacity control (not available for some models/configuration)
Optimized management
Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
High performance technological solutions
Optimize the unit operation at any load or ambient condition, guaranteeing an extremely low power consumption

Availability

Quick restart
Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Redundant Components
Single points of failure in the system have redundant compononents to maintain availability and reliability.
Separate power input
Draws power from the external UPS for mainboards and heaters to monitor and protect the unit even in complete power failure mode (optional)
Continuous current monitoring
Permits a continuous monitoring of the compressor’s absorbed current to signal possible discrepancies with the default values (Optional).
Electronic expansion valve
Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring

Product Distribution

United States

Options

Back to top