Share:

APC Change Manager, 25 Device License

AP9725

Description: Instant overview of data center operations through inventory management, PUE calculator, real-time device alarms, and location-based drill-down.
APC Change Manager, 25 Device License
Discontinued : recommended replacement product AP90010

StruxureWare Data Center Operation Features & Benefits

  • Password Security
    User-selectable password with strong password rules and reset password mechanism.
  • Multi-user access
    Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
  • User roles
    Enable location and feature-based access through multi-user login and individual levels of user roles.
  • Read-only Access
    Share access without risking unauthorized configuration changes.
  • Localization
    User interface available in major local languages; English, French, German, Spanish, Russian, Traditional Chinese, Simplified Chinese, Japanese, Korean, Brazilian Portuguese & Italian.
  • Vendor neutral
    Allows for modeling equipment and data from any vendor, providing support for existing data center environments.
  • Shared data model
    Ensure mature and synchronized data throughout the entire data center life cycle.
  • Optional deployment services
    Ensure speedy deployment through the use of Schneider Electric Professional Services.
  • Electrical room support
    Monitor capacity and plan changes for centralized power equipment in areas outside of the main data center floor plan.
  • Tenant inventory report
    Shows all equipment associated with one tenant, for an instant tenant inventory.
  • Power receptacle report
    Highlights the current status of plugs and sockets for one or more PDUs or tenants, including an indication of oversubscription.
  • Power report
    Outlines the total capacity vs. the sold capacity and measured load per site for a complete overview of current power capacities.
  • Space report
    Instant overview of current space capacities, identifying the sellable, occupied and reserved space, as well as space identified as used internally.
  • Audit trail
    Track all cage and facility equipment changes over the data center lifecycle, ensuring transparency and easy identification of maintenance requirements.
  • 3D cage view
    Outline cage perimeters for an instant 3D visualization of the layout, as well as an automatic calculation of the cage area.
  • Cage visualization
    Visualize current available space with anonymous tenant data during the pre-sales phase for planning potential new customer cages, reserving space and supporting the sales process.
  • Measured cage power
    Enabling detailed charge back to individual tenants through an easy overview of sold and measured power.
  • Web Client
    Allows user visibility into data center assets, power usage and power capacity via any modern web browser. This lowers maintenance costs and empowers managers to make better and more informed real-time decisions.
  • Tenant impact analysis
    Map tenant assets on a room, cage, rack or server level for an in-depth understanding of tenant impact in the event of an outage.
  • CAD integration
    Enables import of Computer Aided Design (CAD) drawings in order to quickly reshape the room and convert CAD cage drawings into the DCIM model, including toggle CAD layers to show all available facility information.
  • Recommended Actions
    Intelligent alarm descriptions coupled with recommended resolutions reduces the need for training and mean time to repair.
  • Grid-based references
    Flexible approach to floor coordinates enabling data center operators to adopt a customized location identification scheme.
  • Customizable view
    Flexible application layout through drag and drop to suit the individual needs of the users.
  • Multiple rooms
    Provides the option to display multiple rooms on the same floor plan to accurately depict and navigate large facilities.
  • Floor layout view
    View an accurate representation of your data center through the easy-to-use graphical floor layout and 3D view.
  • Virtual store room
    Keep track of new devices from arrival on site in the virtual store room, as best practices recommend.
  • Global asset search
    Quickly locate assets through free text search, and export equipment data to excel format.
  • Asset library
    Utilize the extensive catalog of physical infrastructure and IT devices from leading vendors.
  • Custom devices
    Quickly customize library assets to your specifications in just 2 clicks, amending custom properties such as power requirements and MAC address etc.
  • Organizational view
    Provides location-based drill-down for a logical model of the data center, where data center rooms can be organized under regions, countries, campus, sites, buildings and rooms.
  • Rack front view
    Detailed rack front view provides an accurate graphical representation of equipment and its location in the rack.
  • Inventory management
    Shows device data within the physical layout for instant access to device details and asset attributes, and overview of data center operations.
  • Enterprise platform
    High availability with failover redundancy through a clustered setup and load balancing, ensuring a mission critical system with no single point of failure.
  • Alarms within physical layout
    Provides real-time device failures within floor layout and rack front view for live status of data center operations.
  • PUE/DCiE calculator
    Provides Power Usage Effectiveness (PUE) or Data Center infrastructure Efficiency (DCiE) value for information on daily utilization of energy.
  • Live dashboard
    Gain transparency to data center key performance indicators through easily configured web dashboards, displaying customizable management-level information.
  • Mobile data center operations
    Integrates with StruxureWare Data Center Operation: Mobile for access to the StruxureWare Data Center Operation application on the go via the Motorola MC75 handheld PDA.
  • Inventory report
    Includes structured information on all rack-mount devices, organized by device type, age, manufacturer and properties for quick overview of all current devices within a data center.
  • Guided network management
    An overview of the data center network paths and their interconnections, provided through guided input for reduction of human error.
  • Blade server support
    Mirror the exact data center setup, by modeling blades within their blade enclosures.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    216mm , 21.6CM
  • Maximum Width
    133mm , 13.3CM
  • Net Weight
    0.09KG
  • Shipping weight
    0.45KG
  • Shipping Height
    229mm , 22.9CM
  • Shipping Width
    178mm , 17.8CM
  • Shipping Depth
    6mm , 0.6CM
Title
Size
Updated On