APC Easy UPS SRV RM 6000VA 230V

APC Easy UPS SRV RM 6000VA 230V Front Left
APC Easy UPS SRV RM 6000VA 230V Front Left
APC Easy UPS SRV RM 6000VA 230V Front Left
APC Easy UPS SRV RM 6000VA 230V Front Straight
APC Easy UPS SRV RM 6000VA 230V Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 220ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 141ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions

  • Includes: CD with software, USB cable, User Manual

View Product Overview

SRV6KRI Features

APC Easy UPS SRV RM 6000VA 230V
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions
Includes: CD with software, USB cable, User Manual
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • EPO
    Attach the device to an Emergency Power Off (EPO) system so that power can be turned off in an emergency situation.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Serial connectivity
    Use any Home Automation network to monitor and control the S20 through its RS-232 serial port. For information on how to communicate with the S20, see APC's Application Note #102. Crestron and AMX installers should visit their respective websites for information on how to integrate the S20 into those networks.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Easy UPS On-Line Features & Benefits

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.
Network manageable
Provides remote power management of the UPS over the network.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Serviceability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Features

ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Management Software
Allows you to easily monitor your utility power and manage your UPS.
SmartSlot
Customize UPS capabilities with management cards.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.

Features

USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Afghanistan, Albania, Armenia, Angola, Azerbaijan, Bosnia and Herzegovina, Burkina Faso, Bulgaria, Benin, Brunei, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Cameroon, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Dominica, Algeria, Egypt, Western Sahara, Gabon, Georgia, French Guiana, Gambia, Guinea, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Israel, Iraq, Jordan, Cambodia, South Korea, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lesotho, Lithuania, Morocco, Moldova, Madagascar, Macedonia, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Namibia, Niger, Peru, Philippines, Pakistan, Poland, Romania, Russia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Ukraine, Uzbekistan, Vietnam, XF, Zambia, Zimbabwe

Options

Services