APC Back-UPS 650VA, 230V, AVR, Schuko Sockets

Share:

APC Back-UPS 650VA, 230V, AVR, Schuko Sockets

BX650LI-GR

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Installation guide

APC Back-UPS 650VA, 230V, AVR, Schuko Sockets

Call for More Information
+ 971 4 7099333
Includes: Installation guide

BX650LI-GR Features

APC Back-UPS 650VA, 230V, AVR, Schuko Sockets

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

Back-UPS Features & Benefits

  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

Kazakhstan , Lebanon , Mongolia , Russia , Turkey , Ukraine

Print Technical Specification

Output

  • Output power capacity
    325Watts / 650VA
  • Max Configurable Power (Watts)
    325Watts / 650VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (2) Schuko CEE 7 (Battery Backup)
  • Transfer Time
    4ms typical : 6ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50 Hz
  • Input Connections
    Schuko CEE 7/7P
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    180 - 270V
  • Number of Power Cords
    1
  • Maximum Input Current
    5.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    160Joules
  • Filtering
    --

Physical

  • Maximum Height
    141mm , 14.1CM
  • Maximum Width
    101mm , 10.1CM
  • Maximum Depth
    300mm , 30.0CM
  • Net Weight
    4.33KG
  • Shipping weight
    4.58KG
  • Shipping Height
    223mm , 22.3CM
  • Shipping Width
    143mm , 14.3CM
  • Shipping Depth
    347mm , 34.7CM
  • Color
    Black
  • Master Carton Units
    4.0
  • Master Carton Weight
    18.5
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    20.0
  • Pallet Weight
    892.87lbs.
  • Units per Pallet
    80.0
  • SCC Codes
    1073130431820 7

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-600meters
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-4500meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    CE, EAC
  • Standard warranty
    2 years repair or replace (excluding battery) and 1 year for battery

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

580KB

Updated On

2018-05-24

User Manual for Back-UPS BX650LI, BX650LI-GR and BX800LI-MS
Brochure
Title
Size
Updated On
PDF

Size

120KB

Updated On

2017-02-18

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

137KB

Updated On

2018-06-18

2014/35/EU, 2014/30/EU, 2011/65/EU
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product