InfraStruxure PDU 60kW 208V/208V

PD60F6FK1

Description: Designed to increase flexibility and agility of data center power distribution through a design that does not require a raised floor.

Includes : Installation Guide , User Manual

InfraStruxure PDU 60kW 208V/208V

Designed to increase flexibility and agility of data center power distribution through a design that does not require a raised floor.

Includes: Installation Guide , User Manual

PD60F6FK1 Features

InfraStruxure PDU 60kW 208V/208V

  • Load Test Port
    Load test port provides simple connection for full testing of a Symmetra PX UPS
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely

Configurable Power Distribution Features & Benefits

  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Alarm Thresholds
    Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Reduced footprint
    Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
  • Circuit Breaker Panel
    Provides breaker positions for distribution to racks and power zones
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V 3PH
  • Maximum Total Current Draw
    167

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz +/- 3 Hz
  • Number of Power Cords
    1
  • Maximum Line Current
    167A

Physical

  • Maximum Height
    2057mm , 205.7CM
  • Maximum Width
    610mm , 61.0CM
  • Maximum Depth
    914mm , 91.4CM
  • Net Weight
    460.0KG
  • Shipping weight
    470.0KG
  • Shipping Height
    2184mm , 218.4CM
  • Shipping Width
    914mm , 91.4CM
  • Shipping Depth
    1219mm , 121.9CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters

Conformance

  • Approvals
    UL 60950
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1119KB

Updated On

2018-11-15

Operation, maintenance, specs for 60 kW, 3 phase pdus with NMC2
PDF

Size

1183KB

Updated On

2018-11-15

Firmware Manual
PDF

Size

1913KB

Updated On

2018-10-22

Configuration; Operation
PDF

Size

1825KB

Updated On

2018-10-22

Installation; Start-up
Brochure
Title
Size
Updated On
PDF

Size

1121KB

Updated On

2018-06-11

Features, specifications, and accessory information about APC InfraStruxure Power Distribution Units.
Agency Approvals
Title
Size
Updated On
PDF

Size

2967KB

Updated On

2018-11-15

Office of Statewide Health Planning and Development (OSHPD) Preapproval: Symmetra PX 20, InfraStruxure PDU, Modular PDU, MBP
PDF

Size

100KB

Updated On

2018-11-15

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
Title
Size
Updated On
Power Distribution, Configurable Power Distribution, Seismic Anchoring
BIM Models, Power Distribution Units, Configurable, 60kW

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFPDUC373

Updated On

2011-10-19

Category

Sub-Category


(1) Year Advantage Ultra Service Plan for (1) InfraStruxure 60kVA / 150kVA PDU

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVULTRA-PD-50
Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for up to 40 kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

WUPGPMV7X24-UG-01
(2) Year On-Site Warranty Extension for (1) InfraStruxure 60 kVA or 150 kVA PDU

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE2YR-PD-50
2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR100N-01
Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WUPGSTRTUP7-UG-01
1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for up to 40 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG8HR7X24-UG-01
1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR25N-01
(1) Stand Alone PM Visit for (1) UPS up to 40 kVA UPS

Performed at any point for your UPS or cooling system lifecycle, regardless of your service contract status. On-demand services include part replacement services for batteries, parts, reactive time and materials (T&M), etc.

WSAPMV-UG-01
(1) Year Advantage Prime Service Plan for (1) InfraStuxure 60kVA / 150kVA PDU

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-PD-50
(1) Year Advantage Plus Service Plan for (1) InfraStruxure 60kVA / 150kVA PDU

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLUS-PD-50

Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product