Prefabricated Containerized All-in-One IT Module 50kW 12 Racks FanCoil Cooling 400V/50Hz

Prefabricated Containerized All-in-One IT Module 50kW 12 Racks FanCoil Cooling 400V/50Hz

PFMICJ050F1R12B

Description: Easy-to-deploy, prefabricated IT infrastructure packaged within a secure, weather proof, fire-rated, shipping container for remote or special applications

Includes : User Manual

Prefabricated Containerized All-in-One IT Module 50kW 12 Racks FanCoil Cooling 400V/50Hz

Call for More Information
+855-23-964-311
Includes: User Manual

PFMICJ050F1R12B Features

Prefabricated Containerized All-in-One IT Module 50kW 12 Racks FanCoil Cooling 400V/50Hz

  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

SmartShelter Container Features & Benefits

  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
  • Struxureware Data Center Expert Preinstalled
    Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • kW per Rack
    4.2kW
  • PDU Amp Capacity
    32.0Amps
  • PDU Type
    Basic
  • Configured Power
    50.0 KWatts / 50.0 kVA

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input voltage range for main operations
    340 - 460 (400V)V
  • Input voltage adjustable range for mains operation
    340 - 460 (400V)V
  • Input Power
    50000.0Watts

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof

Physical

  • Maximum Height
    2896mm , 289.6CM
  • Maximum Width
    2747mm , 274.7CM
  • Maximum Depth
    12192mm , 1219.2CM
  • Rack Height
    42U
  • Net Weight
    26270.0KG
  • Shipping weight
    24900.0KG
  • Shipping Height
    2896mm , 289.6CM
  • Shipping Width
    2440mm , 244.0CM
  • Shipping Depth
    12192mm , 1219.2CM
  • Number of Racks
    12.0U
Design/Configuration
Title
Size
Updated On
PDF

Size

1310KB

Updated On

2018-06-13

Prefabricated Data Center IT Container, Bid and Technical Specs
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

304KB

Updated On

2018-06-05

SmartShelter Container technical specifications and pricing
Title
Size
Updated On
Prefabricated Data Center IT Container, One-Line
Prefabricated Data Center IT Container, Mechanical Assembly