MGE Galaxy 5500 A Transformer 80 kVA 440/400V Encapsulated Off Shore & Marine

Share:

MGE Galaxy 5500 A Transformer 80 kVA 440/400V Encapsulated Off Shore & Marine

G55TA-T80SEM

Description: High availability, ruggedized power protection for shipboard and other transportation applications.

Includes : Installation guide

MGE Galaxy 5500 A Transformer 80 kVA 440/400V Encapsulated Off Shore & Marine

Call for More Information
+855-23-964-311
Includes: Installation guide

Marine Features & Benefits

  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Afghanistan , Australia , Bangladesh , Brunei , Bhutan , Cook Islands , China , Fiji , Hong Kong , Indonesia , India , Japan , Cambodia , South Korea , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , TP , Taiwan , Vietnam

Print Technical Specification

Physical

  • Maximum Height
    762mm , 76.2CM
  • Maximum Width
    707mm , 70.7CM
  • Maximum Depth
    680mm , 68.0CM
  • Net Weight
    400.0KG
  • Shipping weight
    412.0KG
  • Shipping Height
    762mm , 76.2CM
  • Shipping Width
    707mm , 70.7CM
  • Shipping Depth
    680mm , 68.0CM

Conformance

  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

7262KB

Updated On

2018-06-18

Providing the certified electrician with information on how to install and connect the Galaxy 5500 UPS
Title
Size
Updated On
MGE Galaxy 5500 Offshore & Marine,Mechanical
CAD Source File
171KB
2016-12-16