Vertical Cable Containment Brackets, NetShelter SX (Qty. 4)

Vertical Cable Containment Brackets, NetShelter SX (Qty. 4) Front Left
Vertical Cable Containment Brackets, NetShelter SX (Qty. 4) Front Left
Vertical Cable Containment Brackets, NetShelter SX (Qty. 4) Front Left
Vertical Cable Containment Brackets, NetShelter SX (Qty. 4) Front Left
Vertical Cable Containment Brackets, NetShelter SX (Qty. 4) Detailed
RoHS
  • Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

  • Includes: Installation Guide

View Product Overview

AR7702 Features

Vertical Cable Containment Brackets, NetShelter SX (Qty. 4)
Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.
Includes: Installation Guide
  • Quick release tabs
    Insert or remove the device with ease.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1

Physical

Maximum Height
78MM, 7.8CM
Maximum Width
112MM, 11.2CM
Maximum Depth
55MM, 5.5CM
Net Weight
0.25KG
Shipping weight
1.36KG
Shipping Height
102MM, 10.2CM
Shipping Width
419MM, 41.9CM
Shipping Depth
165MM, 16.5CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services