SurgeArrest Notebook Pro C8 w/tel inline design 100-240V EMEA

SurgeArrest Notebook Pro C8 w/tel inline design 100-240V EMEA Front Left
SurgeArrest Notebook Pro C8 w/tel inline design 100-240V EMEA Front Left
SurgeArrest Notebook Pro C8 w/tel inline design 100-240V EMEA Front Left
SurgeArrest Notebook Pro C8 w/tel inline design 100-240V EMEA Front Left
  • Reliable power protection for Notebook computers, fax and answering machines

  • Includes: 1.8 Meter Tel Cable, Cord Management Straps, User Manual

View Product Overview

PNOTEPRO-EC Features

SurgeArrest Notebook Pro C8 w/tel inline design 100-240V EMEA
Reliable power protection for Notebook computers, fax and answering machines
Includes: 1.8 Meter Tel Cable, Cord Management Straps, User Manual
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

SurgeArrest Notebook Features & Benefits

Safety

Cord Management
To help organize power cords.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Number of Outlets
1.0
Receptacle Style
IEC 320 C8

Input

Input Connections
IEC 320 C8
Number of Power Cords
1

Surge Protection and Filtering

Surge energy rating
180Joules
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line)
ts_nm_surge_response
1ns
Peak Current Normal Mode
6.5kAmps

Physical

Maximum Height
124MM, 12.4CM
Maximum Width
38MM, 3.8CM
Maximum Depth
30MM, 3.0CM
Net Weight
0.12KG
Shipping weight
0.22KG
Shipping Height
179MM, 17.9CM
Shipping Width
178MM, 17.8CM
Shipping Depth
60MM, 6.0CM
Color
Charcoal
SCC Codes
10731304 0

Environmental

Operating Temperature
-15 - 45 °C
Operating Relative Humidity
0 - 95 %
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %

Conformance

Approvals
A-tick, CE, Telepermit, VDE
Standard warranty
5 year repair or replace

Options

Services