RDU Piping Kit, 3 Port

RDU Piping Kit, 3 Port Front Left
RDU Piping Kit, 3 Port Front Left
RDU Piping Kit, 3 Port Front Left
  • Close-coupled, pumped refrigerant cooling for medium to large data center

View Product Overview

ACAC21004 Features

RDU Piping Kit, 3 Port
Close-coupled, pumped refrigerant cooling for medium to large data center

InRow Pumped Refrigerant Features & Benefits

Manageability

Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Real-Time Capacity Monitoring
Real-time display of current and available cooling.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Availability

Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Dual A-B Power Inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.
No minimum heat load requirement
Refrigerant cooling system will operate from 0 - 100% of the design capacity
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Austria, Australia, Aruba, Barbados, Bangladesh, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Belize, Canada, Switzerland, Cook Islands, Chile, China, Colombia, Costa Rica, Cuba, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Fiji, Falkland Islands, France, United Kingdom, Grenada, Guadeloupe, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Hungary, Indonesia, Ireland, India, Italy, Jamaica, Japan, Cambodia, Saint Kitts And Nevis, South Korea, Saint Lucia, Sri Lanka, Luxembourg, Myanmar, Martinique, Mexico, Malaysia, Nicaragua, Netherlands, Nepal, New Zealand, Panama, Peru, Papua New Guinea, Philippines, Puerto Rico, Paraguay, Russia, Sweden, Singapore, El Salvador, Turks And Caicos Islands, Thailand, TP, Trinidad and Tobago, Taiwan, Ukraine, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Physical

Maximum Height
292MM, 29.26CM
Maximum Width
99MM, 9.95CM
Maximum Depth
1850MM, 185.0CM
Net Weight
17.9KG
Shipping weight
25.9KG
Shipping Height
175MM, 17.54CM
Shipping Width
466MM, 46.67CM
Shipping Depth
1939MM, 193.99CM

Options

Services