Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U

Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U Front Left
Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U Front Left
Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U Front Left
Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U Front Left
Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U Front Right
  • Shielding troughs allow for overhead routing of power cables/whips on top of the NetShelter enclosures and 4 post racks. The troughs attach without tools to the ...

  • Includes: Installation Guide, Qty 1 - 8 inch/20cm grounding strap

View Product Overview

AR8170BLK Features

Power Cable Trough, InfraStruXure PDU, 600mm Wide, 48U
Shielding troughs allow for overhead routing of power cables/whips on top of the NetShelter enclosures and 4 post racks. The troughs attach without tools to the roof for ease of installation, and ship with ground studs and one 8 inch/203mm grounding strap.
Includes: Installation Guide, Qty 1 - 8 inch/20cm grounding strap
  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1

Physical

Maximum Height
404MM, 40.4CM
Maximum Width
580MM, 58.0CM
Maximum Depth
323MM, 32.3CM
Net Weight
7.27KG
Shipping weight
9.77KG
Shipping Height
338MM, 33.8CM
Shipping Width
597MM, 59.7CM
Shipping Depth
457MM, 45.7CM
Color
Black

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services