NetShelter SX 12U 900mm Deep Side Panel (Qty 1)

NetShelter SX 12U 900mm Deep Side Panel (Qty 1) Front Left
NetShelter SX 12U 900mm Deep Side Panel (Qty 1) Front Left
NetShelter SX 12U 900mm Deep Side Panel (Qty 1) Front Left
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Installation Guide, Key(s), Slam Latches

View Product Overview

AR7360 Features

NetShelter SX 12U 900mm Deep Side Panel (Qty 1)
Rack system components that can be added to existing racks if requirements change.
Includes: Installation Guide, Key(s), Slam Latches
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.
  • Promotes Proper Airflow
    Helps to maintain proper rack temperatures within the enclosure by promoting top to bottom airflow movement.
  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
1065MM, 106.5CM
Maximum Width
550MM, 55.0CM
Maximum Depth
120MM, 12.0CM
Net Weight
7.0KG
Shipping weight
7.0KG
Shipping Height
120MM, 12.0CM
Shipping Width
1065MM, 106.5CM
Shipping Depth
550MM, 55.0CM
Color
Black
Side Panels
18.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services