NetShelter CX High Security Handle Adaptor Kit

NetShelter CX High Security Handle Adaptor Kit Front Left
NetShelter CX High Security Handle Adaptor Kit Front Left
NetShelter CX High Security Handle Adaptor Kit Front Left
NetShelter CX High Security Handle Adaptor Kit Front Left
NetShelter CX High Security Handle Adaptor Kit Back
NetShelter CX High Security Handle Adaptor Kit Application
NetShelter CX High Security Handle Adaptor Kit Application
NetShelter CX High Security Handle Adaptor Kit Application
NetShelter CX High Security Handle Adaptor Kit Application
NetShelter CX High Security Handle Adaptor Kit Miscellaneous
NetShelter CX High Security Handle Adaptor Kit Miscellaneous
NetShelter CX High Security Handle Adaptor Kit Detailed
NetShelter CX High Security Handle Adaptor Kit Detailed
RoHS
  • This easy to install adaptor kit facilitates the use of NetShelter SX handles (including 'Combination Lock Handles' - part number: AR8132A and NetBotz Rack Access ...

  • Includes: Door mounting hardware, Installation guide

View Product Overview

AR4602 Features

NetShelter CX High Security Handle Adaptor Kit
This easy to install adaptor kit facilitates the use of NetShelter SX handles (including 'Combination Lock Handles' - part number: AR8132A and NetBotz Rack Access PX-HID part number: AP9361) on the NetShelter CX. When combined with Netbotz Rack Access PX-HID, this adaptor kit enables remote and local access control of the NetShelter CX. This High Security Handle Adaptor Kit is used typically in Healthcare, Education, Finance, Retail and Hospitality to enhance the security level, access control and compliance capability of the NetShelter CX 'Server Room in a Box' enclosure. This solid & rugged design adaptor kit is made of 1.5mm steel and comes in smart black finish.
Includes: Door mounting hardware, Installation guide
  • Compact
    The slim design integrates with office design style of NetShelter CX.
  • Compatibility with lock handles
    Compatible with NetShelter SX handles (including Standard Mechanical lock handle, Combination lock handle & Electro-Mechanical NetBotz Rack Access PX-HID lock handle) and other general lock handles based on the same design.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Retrofittable Design
    Easily mounts on existing NetShelter CX cabinets in field.

NetShelter CX Enclosures Features & Benefits

Agility

Plug and Play setup
Fast and Easy set up
Lockable front doors
Protect IT equipment from unwanted access
Toolless Rack Mounting Capabilities
Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
Acoustic foam lining for noise dampening
Superior noise reduction of installed IT equipment allowing the enclosure to be placed in a quiet environment.
Light oak veneer finish
The enclosure blends discretely into almost any office environment.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
258MM, 25.8CM
Maximum Width
69MM, 6.9CM
Maximum Depth
35MM, 3.5CM
Net Weight
0.83KG
Shipping weight
0.89KG
Shipping Height
275MM, 27.5CM
Shipping Width
105MM, 10.5CM
Shipping Depth
45MM, 4.5CM

Conformance

Approvals
TAA compliance
Standard warranty
2 year (manufacturer's defect)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services