MGE Galaxy PW Harmonic Filter Cubicle 200 kVA

No product image
No product image
  • 150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

  • Includes: Installation guide, User Manual

View Product Overview

GWTF200 Features

MGE Galaxy PW Harmonic Filter Cubicle 200 kVA
150-225kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Includes: Installation guide, User Manual
  • Installation
    Fast, easy installation takes the guesswork out of configuration for first-time users
  • Installation verification
    Once the equipment is assembled, an APC Certified Field Service Engineer will verify all connections within the system have been made according to factory specification, and that it is functioning correctly in all modes of operation, ensuring optimal performance and extending the life of the product.

MGE Galaxy PW Features & Benefits

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
7x24 telephone technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Availability

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
715MM, 71.5CM
Maximum Depth
825MM, 82.5CM
Net Weight
310.0KG
Shipping weight
330.0KG
Shipping Height
2030MM, 203.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
940MM, 94.0CM
Color
Beige

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 40 °C
Storage Elevation
0-9000meters

Conformance

Approvals
CE, ISO 14001, ISO 9001, TUV
Standard warranty
1 year repair or replace

Options

Services