Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50

Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Left
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Right
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Right
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Straight
Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50 Front Straight
  • Heat removal designed to use water or glycol for row and room cooling systems

  • Includes: Installation guide

View Product Overview

ACFC75256 Features

Fluid Cooler 57MBH@25 TD, 10GPM, 5Feeds, 400/3/50
Heat removal designed to use water or glycol for row and room cooling systems
Includes: Installation guide
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Fluid Coolers Features & Benefits

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Product Distribution

Afghanistan, Armenia, Argentina, Austria, Australia, Azerbaijan, Bangladesh, Belgium, Bulgaria, Brunei, Bolivia, Bhutan, Belarus, Switzerland, Cook Islands, Chile, China, Czech Republic, Germany, Denmark, Algeria, Spain, Fiji, France, United Kingdom, Georgia, Hong Kong, Hungary, Indonesia, Ireland, Israel, India, Iceland, Italy, Cambodia, South Korea, Kazakhstan, Sri Lanka, Liberia, Luxembourg, Morocco, Moldova, Myanmar, Mongolia, Malaysia, Netherlands, Norway, Nepal, New Zealand, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Russia, Sweden, Singapore, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Ukraine, Uruguay, Uzbekistan, Vietnam, XF, South Africa

Input

Nominal Input Voltage
400V 3PH
Input frequency
50 Hz
Input Power
1700.0Watts

Physical

Maximum Height
980MM, 98.0CM
Maximum Width
900MM, 90.0CM
Maximum Depth
1910MM, 191.0CM
Net Weight
90.0KG
Shipping weight
170.0KG
Shipping Height
1524MM, 152.4CM
Shipping Width
1524MM, 152.4CM
Shipping Depth
2489MM, 248.9CM
Units per Pallet
1.0

Conformance

Approvals
TUV
Standard warranty
1 year (parts only)

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

General

Air Flow
4223.92lps

Options

Services