EcoBreeze Module 400/3/50 Vac

EcoBreeze Module 400/3/50 Vac Front Left
EcoBreeze Module 400/3/50 Vac Front Left
EcoBreeze Module 400/3/50 Vac Front Left
video
EcoBreeze Module 400/3/50 Vac Front Straight
EcoBreeze Module 400/3/50 Vac Back
EcoBreeze Module 400/3/50 Vac Miscellaneous
EcoBreeze Module 400/3/50 Vac Miscellaneous
EcoBreeze Module 400/3/50 Vac Miscellaneous
EcoBreeze Module 400/3/50 Vac Miscellaneous
EcoBreeze Module 400/3/50 Vac Miscellaneous
EcoBreeze Module 400/3/50 Vac Miscellaneous
EcoBreeze Module 400/3/50 Vac Detailed
  • Modular, Indirect Air Economizer for Medium to Large Data Centers

  • Includes: Door key, Installation guide, Operations and maintenance manual

View Product Overview

ACEC101 Features

EcoBreeze Module 400/3/50 Vac
Modular, Indirect Air Economizer for Medium to Large Data Centers
Includes: Door key, Installation guide, Operations and maintenance manual
  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.

EcoBreeze Air Economizers Features & Benefits

Economy

Pulse Powered Water Treatment System
Eliminates the use of chemicals in the system, allowing the water to be re-used or drained without harming the environment.
Green Refrigerant
Environmentally friendly refrigerant that can offer LEED points.

Availability

Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Operational Service
Allows critical components to be maintained/replaced while the system is in operation.

Agility

Scalable Design
Modular design provides scalable solutions to add cooling as demand increases.
Pre-engineered system
Allows for fast design and installation

Total Cost of Ownership

Indirect Heat Exchange
A polymer heat exchanger allows the data center and outside airstreams to remain separated, thereby preventing contamination and humidity influences to the data center airstream.
Economization
Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.
Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Zero White Space
All cooling equipment is placed outside the data center, allowing for valuable white space to be fully utilized for IT equipment.
Supplemental Mechanical Cooling
Provides extra capacity to augment economization, extending annual hours of energy savings.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Input frequency
50 Hz
Number of Power Cords
1

Physical

Maximum Height
2616MM, 261.6CM
Maximum Width
2836MM, 283.6CM
Net Length
2.92meters
Maximum Depth
1014MM, 101.4CM
Net Weight
1227.27KG
Shipping weight
1227.27KG
Shipping Height
2769MM, 276.9CM
Shipping Width
2921MM, 292.1CM
Shipping Depth
1143MM, 114.3CM
Color
Grey

Conformance

Approvals
CE
Standard warranty
1 year (parts only)

Sustainable Offer Status

REACH
REACH: Contains No SVHCs

General

Air Flow
2359.74lps
Compressor Type
Scroll
Refrigerant Charge
3.18pounds

Options

Services