Back-UPS Pro 1000VA

Back-UPS Pro 1000VA Front Left
Back-UPS Pro 1000VA Front Left
Back-UPS Pro 1000VA Front Left
Back-UPS Pro 1000VA Back
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: User Manual

View Product Overview

BP1000I Features

Back-UPS Pro 1000VA
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: User Manual

Back-UPS Pro Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing Features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.

Manageability

USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Availability

Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Cold-start capable
Provides temporary battery power when the utility power is out.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.

Protection

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bolivia, Bhutan, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Output

Output power capacity
670Watts / 1.0kVA
Max Configurable Power (Watts)
670Watts / 1.0kVA
Nominal Output Voltage
230V
Topology
Line Interactive
Output Connections
(4) IEC 320 C13 (Battery Backup)
(2) IEC Jumpers (Battery Backup)
Transfer Time
2ms typical

Input

Nominal Input Voltage
230V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320-C14 inlet
Input voltage range for main operations
175 - 295V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3.3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
260

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
320Joules
Data Line Protection
RJ45 10/100 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
170MM, 17.0CM
Maximum Depth
439MM, 43.9CM
Net Weight
18.95KG
Shipping weight
21.55KG
Shipping Height
279MM, 27.9CM
Shipping Width
254MM, 25.4CM
Shipping Depth
533MM, 53.3CM
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
50.0dBA
Online thermal dissipation
60.0BTU/hr

Conformance

Approvals
CE, TUV, VDE
Standard warranty
2 years repair or replace

Options

Services