APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL

APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL Front Left
APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL Front Left
APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL Front Left
APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL Front Left
APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL Front Right
APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL Back
APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL Back
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: User Manual

View Product Overview

SU48RMXLBP Features

APC Smart-UPS 48V RM Battery Pack For SU1400/2200 RMXL
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: User Manual
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Rack Mount
    1U rackmountable. Hardware included.

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, Canada, Central African Republic, Congo, Côte d'Ivoire, Cook Islands, Cameroon, China, Cyprus, Czech Republic, Djibouti, Denmark, Estonia, Egypt, Ethiopia, Fiji, Gabon, Georgia, Ghana, Gambia, Guinea, Equatorial Guinea, Hong Kong, Croatia, Indonesia, India, Iran, Cambodia, South Korea, Cayman Islands, Mali, Mauritania, Malta, Malaysia, Philippines, Singapore, Suriname, Chad, Togo, Thailand, TP, Taiwan, Tanzania, United States, Vietnam

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Battery Volt-Amp-Hour Capacity
1632

Physical

Maximum Height
178MM, 17.8CM
Maximum Width
483MM, 48.3CM
Maximum Depth
457MM, 45.7CM
Rack Height
4U
Net Weight
61.82KG
Shipping weight
69.55KG
Shipping Height
305MM, 30.5CM
Shipping Width
610MM, 61.0CM
Shipping Depth
813MM, 81.3CM
Color
Beige
Units per Pallet
8.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

EOLI
Available in Documentation tab
Other Environmental Compliance
China RoHS

Options

Services