APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8

APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8 Front Left
APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8 Front Left
APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8 Front Left
APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8 Front Left
APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8 Front Right
APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8 Front Straight
APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8 Back
APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8 Back
  • Reliable Industrial Power Protection for three-phase industrial shop floor applications, automation control rooms and critical processes.

  • Includes: Installation Guide, User Manual

View Product Overview

ISVTXR2B6S Features

APC AIS 3000 Extended Run Frame w/2 Batt. Modules Exp. to 6 and Start-up Service 5x8
Reliable Industrial Power Protection for three-phase industrial shop floor applications, automation control rooms and critical processes.
Includes: Installation Guide, User Manual

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
2
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery Cabinet
Battery manufacturer
Panasonic
Battery Slots Empty
4
Expected Battery Life (years)
3 - 5
Battery blocks per string
32
Battery Volt-Amp-Hour Capacity
5530

Physical

Maximum Height
1499MM, 149.9CM
Maximum Width
523MM, 52.3CM
Maximum Depth
925MM, 92.5CM
Net Weight
388.0KG
Shipping weight
418.0KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
cUL Listed, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year repair or replace

Options

Services