Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red

Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red Front Left
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red Front Left
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red Front Left
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red Application
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red Front Left
Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red Application
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP8702S-WWX340 Features

Power Cord Kit (6 ea), Locking, C13 TO C14, 0.6m, Red
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Cord Length
0.61meters
Maximum Total Current Draw
10
Output Connections
(1) IEC 320 C13 (Battery Backup)

Input

Input Connections
IEC-320 C14
Cord Length
0.61meters
Number of Power Cords
6
Maximum Input Current
10A
Maximum Line Current
10A

Physical

Maximum Height
240MM, 24.0CM
Maximum Width
70MM, 7.0CM
Maximum Depth
40MM, 4.0CM
Net Weight
0.7KG
Shipping weight
0.7KG
Shipping Height
240MM, 24.0CM
Shipping Width
70MM, 7.0CM
Shipping Depth
40MM, 4.0CM
Color
Red

Environmental

Operating Temperature
0 - 70 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 75 °C
Storage Relative Humidity
20 - 80 %
Storage Elevation
0-15000meters

Conformance

Approvals
CCC, PSE, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services