NetShelter SX 600mm Wide x 1200mm Deep Roof Black

NetShelter SX 600mm Wide x 1200mm Deep Roof Black Front Left
NetShelter SX 600mm Wide x 1200mm Deep Roof Black Front Left
NetShelter SX 600mm Wide x 1200mm Deep Roof Black Front Left
NetShelter SX 600mm Wide x 1200mm Deep Roof Black Front Left
RoHS
  • NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

  • Includes: Grommets, Installation guide

View Product Overview

AR7211 Features

NetShelter SX 600mm Wide x 1200mm Deep Roof Black
NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.
Includes: Grommets, Installation guide
  • Protective grounding provisions
    Safety protection against electric shock and reduction of EMI emissions. NetShelter Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.

Product Distribution

Andorra, United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Honduras, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, XF, Yemen, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
16MM, 1.6CM
Maximum Width
575MM, 57.5CM
Maximum Depth
908MM, 90.8CM
Net Weight
3.64KG
Shipping weight
6.36KG
Shipping Height
102MM, 10.2CM
Shipping Width
660MM, 66.0CM
Shipping Depth
1016MM, 101.6CM
Color
Black
Roof
18.0gauge

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Other Environmental Compliance
China RoHS

Options

Services