InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz

InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Left
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Left
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Left
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Right
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Right
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Straight
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Back
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Application
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Miscellaneous
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Detailed
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Left
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Right
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Right
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Front Straight
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Back
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Application
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Miscellaneous
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz Detailed
  • Close-coupled, pumped refrigerant cooling for medium to large data center

  • Includes: Installation guide, Operations and maintenance manual

View Product Overview

ACRA101 Features

Key Features

Rack Height
42U
Input Connections
IEC 309 16A 2P+E
InRow RA, 300mm, Pumped Refrigerant, 200-240V, 50/60Hz
Close-coupled, pumped refrigerant cooling for medium to large data center
Includes: Installation guide, Operations and maintenance manual
  • Hot swappable fans
    Allows system to remain operational if a fan replacement is required.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

InRow Pumped Refrigerant Features & Benefits

Manageability

Real-Time Capacity Monitoring
Real-time display of current and available cooling.
Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.

Serviceability

Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.

Agility

Modular design
Modular design provides scalable solutions to add cooling as demand increases.
Scalable densities
Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.

Total Cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.
Row-based architecture
Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.

Availability

No minimum heat load requirement
Refrigerant cooling system will operate from 0 - 100% of the design capacity
Predictable cooling
Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Dual A-B Power Inputs
Draws power from the UPS for power protection with dual feeds for redundancy.
Rack inlet control
Rack inlet control guarantees inlet temperature to IT equipment.
Active response controls
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.

Product Distribution

Andorra, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, Canada, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Romania, Russia, Rwanda, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Input

Input frequency
50/60 Hz
Number of Power Cords
2
Input Power
770.0Watts

Communications & Management

Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
300MM, 30.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
160.45KG
Shipping weight
202.73KG
Shipping Height
2156MM, 215.6CM
Shipping Width
879MM, 87.9CM
Shipping Depth
1137MM, 113.7CM
Color
Black

Environmental

Audible noise at 1 meter from surface of unit
78.5dBA

Conformance

Approvals
cUL Listed, CE, UL Listed
Standard warranty
1 year (parts only), 1 year on-site repair or replace with factory authorized Start-Up

General

Air Discharge Patterns
Horizontal
Air Flow
1510.24lps
Intake Air
Rear Return
Refrigerant Charge
3.13pounds

Options

Services