Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet

Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Left
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Left
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Left
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Left
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Right
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Right
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Straight
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Straight
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Back
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Back
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Application
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Application
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Application
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Miscellaneous
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Miscellaneous
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Detailed
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Left
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Left
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Right
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Right
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Straight
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Front Straight
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Back
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Back
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Application
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Application
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Application
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Miscellaneous
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Miscellaneous
Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet Detailed
  • Kit includes parts and fasteners to achieve Seismic level 2 certification

View Product Overview

GVML2MBCN-KIT Features

Galaxy VM Level 2 Seismic Kit for Narrow Modular Battery Cabinet
Kit includes parts and fasteners to achieve Seismic level 2 certification

Galaxy VM Features & Benefits

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
Mimic Diagram
Allows instant access to the status of the UPS.
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing

Availability

Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Flexible Design
Available in a wide range of configurations to suit any operating environment
Modular battery offer
Allows replacement of batteries without the need to go to maintenance bypass while maintaining availability and continuous protection of the load
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency

Total Cost of Ownership

High efficiency
High efficiency rates that remain stable even at lower operating power levels
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Safety

Internal backfeed protection
Increase system defense from power anomolies.
Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.

Convenience

Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
5x8 Start-up service included
Required for full coverage of factory warranty
Wheel mounted
Allows for ease of handling during installation.
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
106MM, 10.6CM
Maximum Width
370MM, 37.0CM
Maximum Depth
817MM, 81.7CM
Net Weight
17.0KG
Shipping weight
18.14KG
Shipping Height
203MM, 20.3CM
Shipping Width
406MM, 40.6CM
Shipping Depth
864MM, 86.4CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-14763.6meters

Conformance

Approvals
C-tick, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, RCM, UL 1778
Standard warranty
1 year (parts only)

Options

Services