APC EASY UPS BV 800VA, AVR, Universal Outlet, 230V
-
Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.
-
Includes: User manual
BV800I-MSX Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (450 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
450 Watts
/ 800VA
Output Connections
(4)
Universal receptacle
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
BS1363A British
Cord Length
1.5meters
APC EASY UPS BV 800VA, AVR, Universal Outlet, 230V
Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.
Includes: User manual
-
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
-
Wall-mount holes
Allow flexibility for setup in tight locations and mounting on wall or other surfaces.
Easy UPS Features & Benefits
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Advanced Safety Features
Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Features
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Cold-start capable
Provides temporary battery power when the utility power is out.
Sleek design
Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
Audible alarms
Provides notification of changing utility power and UPS power conditions
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Protection
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
Product Distribution
United Arab Emirates, Burundi, Serbia and Montenegro, Djibouti, Eritrea, Ethiopia, Ghana, Israel, Iraq, Jordan, Kenya, Lebanon, Liberia, Nigeria, Netherlands, Rwanda, Sierra Leone, Somalia, Tanzania, Uganda
Output
Max Configurable Power (Watts)
450 Watts
/ 800VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Unsynchronised
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
170 - 280V
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Expected Battery Life (years)
3 - 5
Efficiency
Communications & Management
Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
156Joules
Physical
Maximum Height
93MM, 9.25CM
Maximum Width
161MM, 16.05CM
Maximum Depth
305MM, 30.5CM
Net Weight
5.3KG
Shipping weight
5.6KG
Shipping Height
237MM, 23.7CM
Shipping Width
143MM, 14.3CM
Shipping Depth
373MM, 37.3CM
Color
Black
SCC Codes
10731304344084
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 2032.1meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 90 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
40.0dBA
Protection Class
IP20
Conformance
Approvals
CE
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant