Share:

APC Back-UPS 450VA, 8 outlet, 120V LAM

BE450G-LM

Description: APC's Back-UPS® ES series is now "greener" than ever. The ES 450 utilizes an ultra-efficient design that consumes less power during normal operation than any other battery backup in its class, saving you money on your electricity bill. It's also RoHS compliant, which means its manufacture and ultimate disposal is easier on the environment. Even the packaging has been carefully selected to minimize energy use in it's creation, and to maximize the use of recycled materials. Coupled with all the standard features of the Back-UPS ES series, the ES 450 is the best value for home and home office computers.

Includes : CD with software , USB cable , User Manual

APC Back-UPS 450VA, 8 outlet, 120V LAM

APC's Back-UPS® ES series is now "greener" than ever. The ES 450 utilizes an ultra-efficient design that consumes less power during normal operation than any other battery backup in its class, saving you money on your electricity bill. It's also RoHS compliant, which means its manufacture and ultimate disposal is easier on the environment. Even the packaging has been carefully selected to minimize energy use in it's creation, and to maximize the use of recycled materials. Coupled with all the standard features of the Back-UPS ES series, the ES 450 is the best value for home and home office computers.

Includes: CD with software , USB cable , User Manual

BE450G-LM Features

APC Back-UPS 450VA, 8 outlet, 120V LAM

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Venezuela

Print Technical Specification

Output

  • Output power capacity
    257Watts / 450VA
  • Max Configurable Power (Watts)
    257Watts / 450VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
    (4) NEMA 5-15R (selector_surgetitle)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    365Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    88mm , 8.8CM
  • Maximum Width
    180mm , 18.0CM
  • Maximum Depth
    302mm , 30.2CM
  • Net Weight
    4.7KG
  • Shipping weight
    5.4KG
  • Shipping Height
    128mm , 12.8CM
  • Shipping Width
    235mm , 23.5CM
  • Shipping Depth
    393mm , 39.3CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    405mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    11.4
  • # of Layers per Pallet
    5.0
  • # of Units per Layer per Pallet
    20.0
  • Units per Pallet
    64.0
  • SCC Codes
    1073130425893 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    16.0BTU/hr

Conformance

  • Approvals
    cUL Listed, FCC Part 15 Class B, FCC Part 68, NOM, UL 1778, UL 497A, UL 497B
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

99KB

Updated On

2016-12-22

User manual for Back-UPS BE450G-LM, BE550G-LM, BE650G1-LM
Agency Approvals
Title
Size
Updated On
PDF

Size

84KB

Updated On

2018-10-31

The approval shows compliance with FCC part 15B
PDF

Size

99KB

Updated On

2018-10-16

The approval shows compliance with FCC part 15B
PDF

Size

892KB

Updated On

2018-10-06

UL 1778:2014 R8.15; CSA C22.2 NO. 107.3-14
PDF

Size

1273KB

Updated On

2018-05-04

cTUVus certification for BE350G, BE450G, BE550G, BN575G, BN600G, BE650G1, BN700MC series
PDF

Size

28KB

Updated On

2016-12-12

Certificate of Origin for Back-UPS
Environmental Profile
Title
Size
Updated On
PDF

Size

407KB

Updated On

2018-11-05

End of Life Instruction (EoLI) for the Back-UPS Product Range
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


1 Year Extended Warranty

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Start-Up Service 5X8

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

3 Year Extended Warranty

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

APC Replacement Battery Cartridge #114

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

1 Year Next Business Day On-Site Service

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product