APC AV S Type Universal Rail Kit

  • Designed for all S Type models, the SRAILKIT fits four post racks with depths ranging from 20" to 28". All necessary mounting hardware is included.

  • Includes: Installation Guide, Mounting hardware, Rack Mounting Brackets, Screws

View Product Overview

SRAILKIT Features

APC AV S Type Universal Rail Kit
Designed for all S Type models, the SRAILKIT fits four post racks with depths ranging from 20" to 28". All necessary mounting hardware is included.
Includes: Installation Guide, Mounting hardware, Rack Mounting Brackets, Screws
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

AV Power Conditioners & Battery Backups Features & Benefits

Manageability

Sequenced turn on/off
Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
LED & display dimmer
Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.

Protection

Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Multiple mounting methods
Allows for standardization on one product for use in different environments.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Resettable circuit breakers
Enables a quick recovery from overload events.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Options

Back to top