Our Brands

Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS

Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Right
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Right
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Straight
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Straight
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Back
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Back
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Left
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Right
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Right
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Straight
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Front Straight
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Back
Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS Back
  • Cable kit that includes power cables and signal cables for installation of one classic battery cabinet adjacent to the 60-100 kVA UPS. This cable kit is for the ...

View Product Overview

E3MOPT003 Features

Easy UPS 3M Cable Kit for Adjacent Installation of 700mm Classic Battery Cabinet, 60-100kVA UPS
Cable kit that includes power cables and signal cables for installation of one classic battery cabinet adjacent to the 60-100 kVA UPS. This cable kit is for the 700 mm wide Easy UPS 3M Classic Battery Cabinet.

Product Distribution

United Arab Emirates, Armenia, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Bulgaria, Bahrain, Bolivia, Brazil, Belarus, The Democratic Republic Of Congo, Switzerland, Chile, Cameroon, Colombia, Cyprus, Czech Republic, Germany, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Finland, Fiji, France, Grenada, Georgia, French Guiana, Ghana, Guadeloupe, Greece, Guyana, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Lithuania, Latvia, Morocco, Madagascar, Myanmar, Mongolia, Martinique, Mauritius, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Senegal, Suriname, Thailand, Turkmenistan, Tunisia, Turkey, Taiwan, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa

Technical Specifications

Physical

Maximum Height
200MM, 20.0CM
Maximum Width
800MM, 80.0CM
Maximum Depth
500MM, 50.0CM
Net Weight
9.5KG
Shipping weight
9.5KG
Shipping Height
200MM, 20.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
500MM, 50.0CM

Options

Services